Twist holder

BN 20323
Overlay

1

/2

Twist holder

BN 20323
Material
Polyamide
Material execution
PA 6.6
Color
natural

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Variants

CAD