Panduit® - Latching flat cable mounts to screw

BN 20415
Overlay

1

/2

Panduit® - Latching flat cable mounts to screw

BN 20415
Brand
Panduit®
Material
Polyamide
Material execution
PA 6.6
Color
gray
Version
to screw

Description

Product features

  • UV stability: poor
  • Application area: indoors
  • Type FCM for stack height up to 4,3 mm
  • Type FCH for stack height up to 6,3 mm
  • Adhesive based on rubber

Variants

CAD