southco® EH - Hinges surface mount, offset,allows 180° degree opening

BN 24800
Product image of southco® EH - Hinges surface mount, offset,allows 180° degree opening
  1. Product image of southco® EH - Hinges surface mount, offset,allows 180° degree opening
  2. Technical drawing with dimensions of southco® EH - Hinges surface mount, offset,allows 180° degree opening
Overlay

1

/2
Product image of southco® EH - Hinges surface mount, offset,allows 180° degree opening
  • Product image of southco® EH - Hinges surface mount, offset,allows 180° degree opening
  • Technical drawing with dimensions of southco® EH - Hinges surface mount, offset,allows 180° degree opening

southco® EH - Hinges surface mount, offset,allows 180° degree opening

BN 24800
Brand
southco®
Brandtype
EH
Material
Zinc die-casting
Surface
chrome plated

Description

Product features

  • This product contains additional materials

Further documentation: EH

Variants