southco® EH - Hinges surface mount, with countersunk thru-hole

BN 24810
Product image of southco® EH - Hinges surface mount, with countersunk thru-hole
  1. Product image of southco® EH - Hinges surface mount, with countersunk thru-hole
  2. Technical drawing with dimensions of southco® EH - Hinges surface mount, with countersunk thru-hole
Overlay

1

/2
Product image of southco® EH - Hinges surface mount, with countersunk thru-hole
  • Product image of southco® EH - Hinges surface mount, with countersunk thru-hole
  • Technical drawing with dimensions of southco® EH - Hinges surface mount, with countersunk thru-hole

southco® EH - Hinges surface mount, with countersunk thru-hole

BN 24810
Brand
southco®
Brandtype
EH
Material
Nylon
Color
black

Description

Product features

  • This product contains additional materials

Further documentation: EH

Variants