Grooved pins center grooved

BN 889
Product image of Grooved pins center grooved
  1. Product image of Grooved pins center grooved
  2. Technical drawing with dimensions of Grooved pins center grooved
  3. Functional principle of Grooved pins center grooved
Overlay

1

/3
Product image of Grooved pins center grooved
  • Product image of Grooved pins center grooved
  • Technical drawing with dimensions of Grooved pins center grooved
  • Functional principle of Grooved pins center grooved

Grooved pins center grooved

BN 889
Standard
DIN 1475 (Standard withdrawn) ~ISO 8742 ~UNI 7590
Material
Steel
Material type
11SMnPb30
Surface
plain

Description

Additional information

Other supply possibilities on request: grooved pins made of stainless steel or plastic.

Functional Principle

As shafts for pulleys

Variants

CAD