DescriptionProduct featuresFlame retardant (exceptional transparent) Shrink ratio: 2:1 Operating temperature range: -55 °C ... +135 °C Additional informationTesting: AMS-DTL-23053/5 class 1 (colours) AMS-DTL-23053/5 class 2 (clear)VariantsCAD