FRIEDBERG - Heavy hex nuts HV for heavy hex head bolts HV

BN 14002
Overlay

1

/3

FRIEDBERG - Heavy hex nuts HV for heavy hex head bolts HV

BN 14002
Standard
EN 14399-4
Brand
FRIEDBERG
Material
Steel
Property class
10
Surface
hot dip galvanized
Product application features

Description

Product features

  • Nut lubricated k-class: K1

Product information: www.august-friedberg.com

Other documentation: www.bossard.com

Assembly

The HV nuts are lubricated for installation. Correct installation is achieved by screwing on the HV nut EN 14399-4 with the corresponding HV bolt EN 14399-4 and HV washers EN 14399-6. Pairing of the same make ensures the correct matching and the intended tightening behaviour. Additional lubrication of bolts, nuts and washers changes the preload parameters and causes assembly errors.

Functional Principle

Safety Instructions

Transportation and storage

Nuts are to be used with bolts EN 14399-4 and washers EN 14399-6.

Heavy hex bolting assemblies are designed for highstrength structural joints and are subject to specific regulations. Individual replacements of parts is not recommended.

Variants

CAD