Hex nuts ~0,8d

BN 20539
Overlay

1

/2

Hex nuts ~0,8d

BN 20539
Standard
DIN 934 (Standard withdrawn) ~ISO 4032 ~UNI 5588 ~ČSN 021401
Material
Steel
Surface
zinc plated blue with CresaCoat® C 313 Silver

Description

Additional information

CresaCoat® dry coating is a non-electrolytically applied, thin coating with integrated lubricating properties and additional corrosion protection. Certificate is available on request for specific properties such as friction coefficients. For fasteners with a tribological coating, it is essential to clarify the requirements in advance, in particular a validation of the friction values is required for nominal dimensions > M12!

Variants

CAD