Huck® 2581-2 - Hydraulic blind rivet tool without nose assembly

BN 28841
Overlay

1

/2

Huck® 2581-2 - Hydraulic blind rivet tool without nose assembly

BN 28841
Brand
Huck®
Brandtype
2581-2
Material
Multiple Materials

Description

Product features

  • For rivet-Ø: 4,8-9,6

  • Weight: 2,49 kg

  • Stroke: 24 mm

  • Pulling force: 47,6 kN

Variants