AVDEL® 07535-00011 - Hydropneumatic rivet tool for speed rivets, with pantograph

BN 32084
Overlay

AVDEL® 07535-00011 - Hydropneumatic rivet tool for speed rivets, with pantograph

BN 32084
Brand
AVDEL®
Brandtype
07535-00011
Material
Multiple Materials
Notes on use

Description

Product features

  • For rivet-Ø: 2,4 - 6

  • Weight Pistol: 1,2 kg

  • Stroke: 30 mm

  • Cycle time (approx.): 1 second

  • Operating pressure: 5 - 7 bar

  • Air consumption 2,6 l free air / cycle

Variants