ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)

BN 14169
Product image of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)
  1. Product image of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)
  2. Technical drawing with dimensions of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)
Overlay

1

/2
Product image of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)
  • Product image of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)
  • Technical drawing with dimensions of ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)

ELESA® IZP+GS - Knurled control knobs with graduation with aluminum cover plate, scale 0 to 9 (20 dividing marks)

BN 14169
Brand
ELESA®
Brandtype
IZP+GS
Material
Technopolymer, glass-fiber reinforced
Color
black, matte finish

Variants

CAD