Knurled thumb screws high type

BN 1452
Product image of Knurled thumb screws high type
  1. Product image of Knurled thumb screws high type
  2. Technical drawing with dimensions of Knurled thumb screws high type
Overlay

1

/2
Product image of Knurled thumb screws high type
  • Product image of Knurled thumb screws high type
  • Technical drawing with dimensions of Knurled thumb screws high type

Knurled thumb screws high type

BN 1452
Standard
DIN 464 ~UNI 6049 ~ČSN 021161
Material
Free-cutting steel
Surface
zinc plated blue

Variants

CAD