Knurled thumb screws thin type

BN 410
Product image of Knurled thumb screws thin type
  1. Product image of Knurled thumb screws thin type
  2. Technical drawing with dimensions of Knurled thumb screws thin type
Overlay

1

/2
Product image of Knurled thumb screws thin type
  • Product image of Knurled thumb screws thin type
  • Technical drawing with dimensions of Knurled thumb screws thin type

Knurled thumb screws thin type

BN 410
Standard
DIN 653 ~UNI 6048 ~ČSN 021162
Material
Free-cutting steel
Surface
zinc plated blue

Variants

CAD