HALDER EH 22350. - Lifting pins self locking, with movable shackle

BN 37818
Product image of HALDER EH 22350. - Lifting pins self locking, with movable shackle
  1. Product image of HALDER EH 22350. - Lifting pins self locking, with movable shackle
  2. Technical drawing with dimensions of HALDER EH 22350. - Lifting pins self locking, with movable shackle
Overlay

1

/2
Product image of HALDER EH 22350. - Lifting pins self locking, with movable shackle
  • Product image of HALDER EH 22350. - Lifting pins self locking, with movable shackle
  • Technical drawing with dimensions of HALDER EH 22350. - Lifting pins self locking, with movable shackle

HALDER EH 22350. - Lifting pins self locking, with movable shackle

BN 37818
Brand
HALDER
Brandtype
EH 22350.
Material
Heat-treated steel
Surface
phosphated
Product application features

Description

Product features

  • Press button: aluminium, red anodised
  • Spring: Stainless steel

Variants