PEMSERTER® Series 4® - Pneumatic press for manual processing

BN 26661
Overlay

1

/2

PEMSERTER® Series 4® - Pneumatic press for manual processing

BN 26661
Brand
PEMSERTER®
Brandtype
Series 4®
Material
Multiple Materials

Description

Product features

  • Ram force: 1,8 - 53,4 kN

  • Throat depth: 457 mm

  • Height: 1676 mm

  • Width: 660 mm

  • Depth: 740 mm

  • Weight: 630 kg

Additional information

For studs, nut, standoffs from M2 to M10. Only partially suitable for stainless steel sheets.

Variants