J.Lanfranco ESL QV/ZF - Slotted self locking hex nuts all metal

BN 2064
Overlay

1

/2

J.Lanfranco ESL QV/ZF - Slotted self locking hex nuts all metal

BN 2064
Standard
NFE 25-411
Brand
J.Lanfranco
Brandtype
ESL QV/ZF
Material
Steel
Property class
8
Surface
zinc plated with thick layer passivation

Description

Product features

  • Temperature range: -50 °C / +300 °C

Additional information

Properties and functional test comply with EN ISO 2320 (DIN 267).

Variants