1. Home
  2. Products
  3. Functional Elements
  4. Electrical Products
  5. Industrial Enclosures
  6. Mounting Plates for Enclosures and Junction Boxes
  7. SPELSBERG®

SPELSBERG® MPS - Mounting plates

BN 22878
Product image of SPELSBERG® MPS - Mounting plates
  1. Product image of SPELSBERG® MPS - Mounting plates
  2. Technical drawing with dimensions of SPELSBERG® MPS - Mounting plates
Overlay

1

/2
Product image of SPELSBERG® MPS - Mounting plates
  • Product image of SPELSBERG® MPS - Mounting plates
  • Technical drawing with dimensions of SPELSBERG® MPS - Mounting plates

SPELSBERG® MPS - Mounting plates

BN 22878
Brand
SPELSBERG®
Brandtype
MPS
Material
Steel plate
Surface
zinc plated

Scope of Supply

Incl. fixing screws

Variants

Suitable for this

BN 22866 | Housings TK PS flat

BN 22866

SPELSBERG® TK PS - Housings TK PS flat

Polystyrene, light gray RAL 7035

BN 22867 | Housings TK PS flat, transparent

BN 22867

SPELSBERG® TK PS - Housings TK PS flat, transparent

Polystyrene, light gray RAL 7035

BN 22864 | Housings TK PS

BN 22864

SPELSBERG® TK PS - Housings TK PS

Polystyrene, light gray RAL 7035

BN 22868 | Housings TK PC

BN 22868

SPELSBERG® TK PC - Housings TK PC

Polycarbonate fibre-glass reinforced, light gray RAL 7035

BN 22865 | Housings TK PS, transparent

BN 22865

SPELSBERG® TK PS - Housings TK PS, transparent

Polystyrene, light gray RAL 7035