POP® TAPK...BS - Blind rivets Standard countersunk head

BN 925
Overlay

1

/2

POP® TAPK...BS - Blind rivets Standard countersunk head

BN 925
Standard
~DIN 7337 B ~ISO 15978 ~UNI 9200 B ~ČSN 022391
Headform
Countersunk head
Material
Aluminum
Material type
EN AW 5154 (AlMg3,5)
Surface
plain

Description

Product features

  • Rivet: aluminum EN AW 5154 (AlMg3,5)

  • Mandrel: steel zinc plated

Variants

CAD