POP® TSPD/SD...BS - Blind rivets Standard dome head

BN 922
Overlay

1

/2

POP® TSPD/SD...BS - Blind rivets Standard dome head

BN 922
Standard
~DIN 7337 A ~ISO 15979 ~UNI 9200 A ~ČSN 022391
Headform
Domed
Material
Steel
Surface
zinc plated blue

Description

Product features

  • Rivet / Mandrel: steel zinc plated blue

Variants

CAD