Elevator bucket bolts with hex nut

BN 290
Product image of Elevator bucket bolts with hex nut
  1. Product image of Elevator bucket bolts with hex nut
  2. Technical drawing with dimensions of Elevator bucket bolts with hex nut
Overlay

1

/2
Product image of Elevator bucket bolts with hex nut
  • Product image of Elevator bucket bolts with hex nut
  • Technical drawing with dimensions of Elevator bucket bolts with hex nut

Elevator bucket bolts with hex nut

BN 290
Standard
DIN 15237 ~ČSN 021329
Headform
Countersunk head
Thread
fully threaded
Material
Steel
Property class
4.6
Surface
zinc plated blue

Variants

CAD