Flat head plow bolts with retaining key and hex nut

BN 279
Product image of Flat head plow bolts with retaining key and hex nut
  1. Product image of Flat head plow bolts with retaining key and hex nut
  2. Technical drawing with dimensions of Flat head plow bolts with retaining key and hex nut
Overlay

1

/2
Product image of Flat head plow bolts with retaining key and hex nut
  • Product image of Flat head plow bolts with retaining key and hex nut
  • Technical drawing with dimensions of Flat head plow bolts with retaining key and hex nut

Flat head plow bolts with retaining key and hex nut

BN 279
Standard
DIN 604 Mu ~UNI 6105 ~ČSN 021324
Headform
Countersunk head 90°
Thread
partially threaded
Material
Steel
Property class
4.6 / 4.8 (At manufacturer's option)
Surface
zinc plated blue

Description

Additional information

At manufacturer's option, the diameter of the shaft may correspond with the pitch diameter.

Variants

CAD