Stud bolts with reduced shank

BN 708
Product image of Stud bolts with reduced shank
  1. Product image of Stud bolts with reduced shank
  2. Technical drawing with dimensions of Stud bolts with reduced shank
  3. Assembly illustration for Stud bolts with reduced shank
Overlay

1

/3
Product image of Stud bolts with reduced shank
  • Product image of Stud bolts with reduced shank
  • Technical drawing with dimensions of Stud bolts with reduced shank
  • Assembly illustration for Stud bolts with reduced shank

Stud bolts with reduced shank

BN 708
Standard
DIN 2510 L
Material
Steel
Material type
21 CrMo V57
Base coat
plain

Assembly

1. Centering by stud bolt

2. Centering by hex nut

Variants

CAD