PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 20717
Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials
  1. Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials
  2. Technical drawing with dimensions of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials
Overlay

1

/2
Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Product image of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials
  • Technical drawing with dimensions of PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials

PEM® PFC2P - Self-clinching captive panel screws with phillips pan head, for metallic materials

BN 20717
Drive
Cross recess H (Phillips)
Brand
PEM®
Brandtype
PFC2P
Material
Stainless steel
Surface
passivated
Material type
(AISI 300)

Description

Product features

  • Retainer/Screw: stainless steel AISI 400
  • Spring: stainless steel AISI 300
  • Retaining ring: nylon
  • For use in sheet hardness max. HRB 70

Variants