POP® TAPD…SOLF - Peel rivets large head

BN 33672
Product image of POP® TAPD…SOLF - Peel rivets large head
  1. Product image of POP® TAPD…SOLF - Peel rivets large head
  2. Technical drawing with dimensions of POP® TAPD…SOLF - Peel rivets large head
Overlay

1

/2
Product image of POP® TAPD…SOLF - Peel rivets large head
  • Product image of POP® TAPD…SOLF - Peel rivets large head
  • Technical drawing with dimensions of POP® TAPD…SOLF - Peel rivets large head

POP® TAPD…SOLF - Peel rivets large head

BN 33672
Material type
EN AW 5154 (AlMg3,5)
Headform
Large head
Brand
POP®
Brandtype
TAPD…SOLF
Material
Aluminum
Base coat
plain

Description

Product features

  • Rivet: aluminum plain EN AW 5154 (AlMg3,5)
  • Mandrel: steel zinc plated

Variants

CAD