JACOB® - Pressure balance elements with metric thread standard

BN 22091
Overlay

1

/3

JACOB® - Pressure balance elements with metric thread standard

BN 22091
Brand
JACOB®
Material
Polyamide
Material type
PA 6
Design
standard
Product application features

Description

Product features

  • Body: polyamide PA 6 V-0
  • Membrane: Polytetrafluorethylen PTFE (M12x1,5), Polyethersulfon PES (M20x1,5 and M40x1,5)
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure, continuous ventilation and adaption of the inner pressure, hydrophobic and oleohpobic PES-mebrane
  • Polyamide material fulfils UL94 V-0
  • Typical air flow: >400 ml/min/cm² at Δp = 0,07 bar
  • Water entry pressure: ≥0,83 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 - 0,6 bar (60 min.) / IP69

Additional information

The pressure balance element does not function if it is blocked with dust and / or submerged in water. All listed components comply with EN 45545-2, clause 4.5, Non-listed products, and feature exposed areas ≤ 0,20 m² for interior applications (R22) and ≤ 0,20 m² for exterior applications (R23). In accordance with EN 45545-2, clause 4.3.2, Rule 1, the total combustible mass of the components must not exceed 100 g for grouped components used indoors and 400 g for those used outdoors.

Functional Principle

Variants

CAD