JACOB® - Pressure balance element with metric thread

BN 22093
Product image of JACOB® - Pressure balance element with metric thread
  1. Product image of JACOB® - Pressure balance element with metric thread
  2. Technical drawing with dimensions of JACOB® - Pressure balance element with metric thread
  3. Functional principle of JACOB® - Pressure balance element with metric thread
Overlay

1

/3
Product image of JACOB® - Pressure balance element with metric thread
  • Product image of JACOB® - Pressure balance element with metric thread
  • Technical drawing with dimensions of JACOB® - Pressure balance element with metric thread
  • Functional principle of JACOB® - Pressure balance element with metric thread

JACOB® - Pressure balance element with metric thread

BN 22093
Standard
EN 45545-2
Brand
JACOB®
Material
Polyamide
Material type
PA 6
Product application features

Description

Product features

  • Body: polyamide PA 6 V-0
  • Membrane: Polytetrafluorethylene PTFE
  • O-ring: Nitrile rubber NBR
  • Connecting thread: metric, as per EN 60423
  • High Airflow-membrane for continuous
  • ventilation and adaption of the inner pressure
  • Protection for hermetically sealed electro-technical and electronic enclosures against condensation water from alternating temperature and pressure
  • Hydrophobic and oleophobic PTFE-membrane
  • Wheatering test and test resistance to light (UV)
  • according to ISO 4892-2
  • Polyamide material fulfills UL 94 V-0 and EN 45545-2, R22: HL3 / R23: HL3
  • RQ = theoretical air flow at Δp = 0,07 bar
  • Water entry pressure: ≥0,2 bar (dynamic WEP, 30 seconds)
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP66 / IP68 - 0,2 bar (30 min.) / IP69

Additional information

The pressure balance element does not function if it is blocked with dust and / or submerged in water. All listed components comply with EN 45545-2, clause 4.5, Non-listed products, and feature exposed areas ≤ 0,20 m² for interior applications (R22) and ≤ 0,20 m² for exterior applications (R23). In accordance with EN 45545-2, clause 4.3.2, Rule 1, the total combustible mass of the components must not exceed 100 g for grouped components used indoors and 400 g for those used outdoors.

Functional Principle

Variants