Camloc® 2600/2700 - Receptacles type A, lightweight

BN 34026
Product image of Camloc® 2600/2700 - Receptacles type A, lightweight
  1. Product image of Camloc® 2600/2700 - Receptacles type A, lightweight
  2. Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, lightweight
  3. Assembly illustration for Camloc® 2600/2700 - Receptacles type A, lightweight
Overlay

1

/3
Product image of Camloc® 2600/2700 - Receptacles type A, lightweight
  • Product image of Camloc® 2600/2700 - Receptacles type A, lightweight
  • Technical drawing with dimensions of Camloc® 2600/2700 - Receptacles type A, lightweight
  • Assembly illustration for Camloc® 2600/2700 - Receptacles type A, lightweight

Camloc® 2600/2700 - Receptacles type A, lightweight

BN 34026
Brand
Camloc®
Brandtype
2600/2700
Material
Steel
Surface
zinc plated

Description

Product features

Further documentation: 2600/2700 Series

Assembly

Variants