Camloc® 99F - Studs slotted recess

BN 34004
Overlay

1

/2

Camloc® 99F - Studs slotted recess

BN 34004
Drive
Slot
Brand
Camloc®
Brandtype
99F
Material
Steel
Surface
zinc plated

Description

Product features

  • Max. tensile strength 700 N
  • Working load 480 N

Further documentation: 99F Series

Variants