CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies

BN 20727
Product image of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
  1. Product image of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
  2. Technical drawing with dimensions of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
Overlay

1

/2
Product image of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
  • Product image of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies
  • Technical drawing with dimensions of CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies

CLEFF - Set of SB bolts partially threaded for non-preloaded structural bolting assemblies

BN 20727
Standard
EN 15048
Headform
Hexagon
Drive
Hexagon
Thread
partially threaded
Brand
CLEFF
Material
Steel
Surface
hot dip galvanized
Property class
8.8 U
Product application features

Description

Product features

Product information: www.vomcleff.de

Other documentation: www.bossard.com

Additional information

Structural bolting assemblies according to EN 15048 are designed for applications in structural metalwork subject to shear and/or tensile forces. Separate bolts or nuts which have not been tested as part of a structural bolting assembly lot in accordance with EN 15048-2 are not covered by this standard and shall not be CE marked. Supplied with inspection certificate EN 10204 3.1

Scope of Supply

SB sets consist of:

1 bolt ISO 4014 steel 8.8 U

1 nut ISO 4032 steel 8

Variants