Hex socket head cap screws fully threaded

BN 1419
Product image of Hex socket head cap screws fully threaded
  1. Product image of Hex socket head cap screws fully threaded
  2. Technical drawing with dimensions of Hex socket head cap screws fully threaded
Overlay

1

/2
Product image of Hex socket head cap screws fully threaded
  • Product image of Hex socket head cap screws fully threaded
  • Technical drawing with dimensions of Hex socket head cap screws fully threaded

Hex socket head cap screws fully threaded

BN 1419
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Material
Steel
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Property class
12.9

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Variants

CAD