Hex socket head cap screws fully threaded

BN 3
Product image of Hex socket head cap screws fully threaded
  1. Product image of Hex socket head cap screws fully threaded
  2. Technical drawing with dimensions of Hex socket head cap screws fully threaded
Overlay

1

/2
Product image of Hex socket head cap screws fully threaded
  • Product image of Hex socket head cap screws fully threaded
  • Technical drawing with dimensions of Hex socket head cap screws fully threaded

Hex socket head cap screws fully threaded

BN 3
Standard
DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143
Headform
Cylindrical
Drive
Hexagon socket
Thread
fully threaded
Material
Steel
Property class
8.8
Surface
zinc plated blue

Variants

CAD