Pozi pan head machine screws form Z

BN 20589
Overlay

1

/2

Pozi pan head machine screws form Z

BN 20589
Standard
DIN 7985 A (Standard withdrawn) ~ISO 7045 ~UNI 7687 ~ČSN 021147
Headform
Pan Head
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Material
Aluminum
Material type
P65
Surface
natural anodized

Description

Product features

  • Tensile strength 530 N/mm2
  • Proof stress 0,2% 460 N/mm2

Variants

CAD