JACOB® G500-1xxx-zz - Sealing grommets for metric through bore hole, with Pushout-membrane

BN 22273
Overlay

1

/3

JACOB® G500-1xxx-zz - Sealing grommets for metric through bore hole, with Pushout-membrane

BN 22273
Brand
JACOB®
Brandtype
G500-1xxx-zz
Material
Thermoplastic elastomer
Material execution
TPE

Description

Product features

  • Grommet, easy-to-install, with Pushout-membrane, also usable as sealing element, halogenefree

  • Temperature range: -50 °C ... +125 °C (according manufacture report)

  • Protection grade: IP67

Additional information

Test standard: EN 60670-1 :2005+A1 :2013. Intertek Report: SE-S-2100893.

Functional Principle

Variants