Description
Product features
Grommet, easy-to-install
Temperature range: -30 °C ... +100 °C
Protection grade: IP67
Additional information
Test standard: EN 60670-1:2005+A1:2013
SEMKO report: 1612391
DNV T.A. Certificate: E-12700
Grommet, easy-to-install
Temperature range: -30 °C ... +100 °C
Protection grade: IP67
Test standard: EN 60670-1:2005+A1:2013
SEMKO report: 1612391
DNV T.A. Certificate: E-12700