PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials

BN 27977
Product image of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  1. Product image of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  2. Technical drawing with dimensions of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  3. Assembly illustration for PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
Overlay

1

/3
Product image of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  • Product image of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  • Technical drawing with dimensions of PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials
  • Assembly illustration for PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials

PEM® LAC - Self-clinching lock nuts floating, with UNF thread, for metallic materials

BN 27977
Brandtype
LAC
Material type
(AISI 300)
Brand
PEM®
Material
Stainless steel
Base coat
passivated, black dry-film lubricant

Description

Product features

  • Retainer: stainless steel AISI 300 passivated
  • Nut: stainless steel AISI 300, black dry-film lubricant
  • For use in sheet hardness max.HRB 70

Assembly

Variants