PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials

BN 20625
Product image of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  1. Product image of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  3. Assembly illustration for PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
Overlay

1

/3
Product image of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  • Product image of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials
  • Assembly illustration for PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials

PEM® BSOS - Self-clinching threaded standoffs closed type, with UNC thread, for metallic materials

BN 20625
Brand
PEM®
Brandtype
BSOS
Material
Stainless steel
Material type
(AISI 300)
Surface
passivated

Description

Product features

  • For use in sheet hardness max. HRB 70

Assembly

Variants