Solderless terminals ring type non insulated

BN 22542
Product image of Solderless terminals ring type non insulated
  1. Product image of Solderless terminals ring type non insulated
  2. Technical drawing with dimensions of Solderless terminals ring type non insulated
Overlay

1

/2
Product image of Solderless terminals ring type non insulated
  • Product image of Solderless terminals ring type non insulated
  • Technical drawing with dimensions of Solderless terminals ring type non insulated

Solderless terminals ring type non insulated

BN 22542
Standard
DIN 46234
Material
Copper
Surface
tin-plated

Description

Product features

  • All type with soldered crimping sleeve
  • Temperature range: up to +125 °C

Variants