Klauke® HD4SET - Crimping die set in plastic carry case for compression cable lugs to DIN 46235

BN 27732
Product image of Klauke® HD4SET - Crimping die set in plastic carry case for compression cable lugs to DIN 46235
  1. Product image of Klauke® HD4SET - Crimping die set in plastic carry case for compression cable lugs to DIN 46235
Overlay
Product image of Klauke® HD4SET - Crimping die set in plastic carry case for compression cable lugs to DIN 46235

Klauke® HD4SET - Crimping die set in plastic carry case for compression cable lugs to DIN 46235

BN 27732
Brandtype
HD4SET
Brand
Klauke®
Material
Brass

Description

Product features

  • Suitable for compression cable lugs to DIN 46235 and connectors to DIN 46267, part 1 - Cu

Scope of Supply

1 x 6 mm2

1 x 10 mm2

1 x 16 mm2

1 x 25 mm2

1 x 35 mm2

1 x 50 mm2

1 x 70 mm2

1 x 95 mm2

1 x 120 mm2

Variants