Description
Product features
- 14 pcs
- Suitable for tubular cable lugs and connectors - Cu, standard type, tubular cable lugs for switch cabinet connections
Assembly
Scope of Supply
1 x 6 mm2
1 x 10 mm2
1 x 16 mm2
1 x 25 mm2
1 x 35 mm2
1 x 50 mm2
1 x 70 mm2
1 x 95 mm2
1 x 120 mm2
1 x 150 mm2
1 x 185 mm2
1 x 240 mm2
1 x 300 mm2