Spiral spring pins heavy duty

BN 875
Product image of Spiral spring pins heavy duty
  1. Product image of Spiral spring pins heavy duty
  2. Technical drawing with dimensions of Spiral spring pins heavy duty
Overlay

1

/2
Product image of Spiral spring pins heavy duty
  • Product image of Spiral spring pins heavy duty
  • Technical drawing with dimensions of Spiral spring pins heavy duty

Spiral spring pins heavy duty

BN 875
Standard
ISO 8748 DIN 7344 ~UNI 6876
Material
Steel
Material execution
hardened
Surface
black
Hardness
420-545 HV

Assembly

Mounting hole: nominal diameter tol. H12

Variants

CAD