HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure

BN 20200
Product image of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure
  1. Product image of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure
  2. Technical drawing with dimensions of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure
Overlay

1

/2
Product image of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure
  • Product image of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure
  • Technical drawing with dimensions of HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure

HALDER EH 22030. - Spring plungers with ball and hex socket increased spring pressure

BN 20200
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22030.
Material
Free-cutting steel
Surface
black-oxidized
Design
increased spring pressure

Description

Product features

  • Ball: steel hardened
  • Spring: stainless steel

Variants

CAD