HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure

BN 32787
Product image of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure
  1. Product image of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure
  • Product image of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure

HALDER EH 22030. - Spring plungers with bolt and hex socket standard spring pressure

BN 32787
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22030.
Material
Free-cutting steel
Surface
black-oxidized
Design
standard spring pressure

Description

Product features

  • Bolt: free-cutting steel, hardened, black-oxidized
  • Spring: stainless steel

Variants

CAD