HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure

BN 54929
Product image of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure
  1. Product image of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure
  • Product image of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure

HALDER EH 22075. - Spring plungers with collar and ball, front slot standard spring pressure

BN 54929
Brandtype
EH 22075.
Brand
HALDER
Material
Stainless steel
Material number
1.4303
Design
standard spring pressure

Description

Product features

  • Ball: stainless steel hardened
  • Spring: stainless steel

Variants

CAD