HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure

BN 55574
Product image of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure
  1. Product image of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure
  • Product image of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure

HALDER EH 22150. - Lateral Plungers smooth execution, without seal standard spring pressure

BN 55574
Brand
HALDER
Brandtype
EH 22150.
Material
Aluminum
Design
standard spring pressure

Description

Product features

  • Pin: Steel, case-hardened, zinc plated
  • Spring: steel, black-oxidized

Variants