Disc springs serie A

BN 804
Product image of Disc springs serie A
  1. Product image of Disc springs serie A
  2. Technical drawing with dimensions of Disc springs serie A
Overlay

1

/2
Product image of Disc springs serie A
  • Product image of Disc springs serie A
  • Technical drawing with dimensions of Disc springs serie A

Disc springs serie A

BN 804
Standard
DIN 2093 ~UNI 8737 EN 16983 A
Material
Spring steel
Surface
phosphated and oiled
Hardness
42-52 HRC
Design
serie A

Variants

CAD