ABB® Ty-Fast® - Cable ties

BN 22836
Overlay

1

/2

ABB® Ty-Fast® - Cable ties

BN 22836
Brand
ABB®
Brandtype
Ty-Fast®
Material
Polyamide
Material type
PA 6.6
Color
natural
Product application features

Description

Product features

  • Operating temperature range: -40 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free

Additional information

UL-file nº E49405 Some approvals are not applicable to all product numbers. DNV-GL certificate: TAE0000137.

Variants

CAD