Stud bolts tap end without interference fit, length ~1,25d

BN 1433
Product image of Stud bolts tap end without interference fit, length ~1,25d
  1. Product image of Stud bolts tap end without interference fit, length ~1,25d
  2. Technical drawing with dimensions of Stud bolts tap end without interference fit, length ~1,25d
  3. Assembly illustration for Stud bolts tap end without interference fit, length ~1,25d
Overlay

1

/3
Product image of Stud bolts tap end without interference fit, length ~1,25d
  • Product image of Stud bolts tap end without interference fit, length ~1,25d
  • Technical drawing with dimensions of Stud bolts tap end without interference fit, length ~1,25d
  • Assembly illustration for Stud bolts tap end without interference fit, length ~1,25d

Stud bolts tap end without interference fit, length ~1,25d

BN 1433
Standard
DIN 939 Fo ~SN 212202 ~UNI 5911 ~ČSN 021176
Material
Steel
Base coat
plain

Description

Product features

  • Tolerance 6g

Additional information

Tap end b1 ~1,25d for assembly with normal thread 6H / 6g.

Assembly

1. Nut end

2. Tap end b1

Variants

CAD