FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread

BN 29031
Product image of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread
  1. Product image of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread
  2. Technical drawing with dimensions of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread
Overlay

1

/2
Product image of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread
  • Product image of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread
  • Technical drawing with dimensions of FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread

FASTEKS® WELKO KN216 - Weld bushes tip ignition, with internal thread

BN 29031
Standard
ISO 13918 IT
Brand
FASTEKS®
Brandtype
WELKO KN216
Material
Steel
Material type
37-3
Property class
4.8
Base coat
copper plated

Variants