KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread

BN 38037
Product image of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  1. Product image of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  2. Technical drawing with dimensions of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  3. Assembly illustration for KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
Overlay

1

/3
Product image of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  • Product image of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  • Technical drawing with dimensions of KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread
  • Assembly illustration for KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread

KEENSERTS® KNML - Threaded inserts with locking kees light duty, with self-locking thread

BN 38037
Brand
KEENSERTS®
Brandtype
KNML
Material
Stainless steel
Material number
1.4305
Base coat
MoS2-anti-friction-coating

Description

Product features

  • Self-locking feature of the internal thread with dry-film lubricant coating MoS2-anti-friction-coating
  • Threaded inserts: INOX 1.4305 / Locking keys: AISI 302

Additional information

Pull-out force [N]: shear engagement [mm²] x ultimate shear strength of parent material [N/mm²].

Assembly

1. Drilling with standard drill (modified core diameter according to Table d2")

2. Sink with Countersink (80°-100°, Table d4)

3. Thread cutting with Standard Tap (Table d3)

4. Screwing in/Locking: pneumatic or manually

Variants