FASTEKS® WELKO KN107 - Weld studs RD drawn arc stud welding, with alu ball

BN 29100
Overlay

1

/2

FASTEKS® WELKO KN107 - Weld studs RD drawn arc stud welding, with alu ball

BN 29100
Standard
ISO 13918 RD
Brand
FASTEKS®
Brandtype
WELKO KN107
Material
Steel
Material type
37-3
Property class
4.8
Surface
plain

Description

Product features

  • Steel 4.8 suitable for welding

Additional information

Application with alu ball:

With ceramic ball recommended

With inert gas not recommended

The alu ball serves as a flux for easier ignition, stabilization of the arc and to deoxidise the welding pool.

Functional Principle

1. Before welding

2. Immersion depth

3. After welding

Variants